IESNA:LM-63-2002
[TEST]P1504890
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-60)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-B-06-WHGL-PS (3000K_L12_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, CONIC WHITE SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12124
TILT=NONE
1 -1 1 37 1 1 1 -1.3 -1.3 0
1 1 82.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
6634.9 6624.4 6630.8 6613.8 6570 6527.1 6463.8 6381.9 6282.2 6190.6
6092.5 5986.2 5854.9 5498.9 5009.2 4403.5 3699.7 3006.5 2427.6 1872.2
1364.6 956.8 767 695.7 643.8 617 591.1 562.7 523.8 473.5
413.5 342.2 265.9 192.2 123.2 59.2 0
